IESNA:LM-63-2002
[TEST]P1559243
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G3-2510-581-16)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]8/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]14CGTX-42-B2750-W2D-5000K 
[LUMINAIRE]1X4 4200 LUMEN CGTX TROFFER WITH BIO UP LEDS AT 5000K CCT WITH FROSTED SMOOTH LENS
[LAMP]5000K CCT, 80 CRI LEDS
[_DRIVER] ELECTRONIC DRIVER
[_LIFETIME_TM21_2021] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION]   Commercial Office Spaces , Schools, Healthcare , Retail Merchandising Areas, Indoor, Commercial, Gymnasium, Recreation
[_SEARCH_MOUNTING] Recessed, Surface, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4116
TILT=NONE
1 -1 1 37 5 1 1 1 4 0
1 1 43.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1400.5 1400.5 1396.5 1389.5 1379.4 1365.4 1349.3 1330.2 1307.1 1283.1
1253.9 1224.8 1192.7 1156.6 1118.4 1078.2 1038.1 992.9 949.7 900.5
854.4 803.2 751 697.7 644.5 590.3 534.1 475.9 417.6 362.4
303.2 247 191.8 141.6 86.3 40.2 0
1400.5 1400.5 1396.5 1388.5 1379.4 1366.4 1349.3 1329.2 1308.1 1283.1
1253.9 1224.8 1190.7 1157.6 1119.4 1081.3 1039.1 994.9 948.7 902.6
855.4 804.2 753 698.8 642.5 586.3 532.1 472.9 416.6 359.4
302.2 247 192.8 139.5 85.3 36.1 0
1400.5 1396.5 1393.5 1386.5 1376.4 1363.4 1347.3 1328.2 1305.1 1281
1252.9 1222.8 1190.7 1154.5 1115.4 1077.2 1036.1 992.9 946.7 898.5
850.3 799.1 746.9 691.7 637.5 580.3 524.1 468.8 410.6 354.4
296.2 242 188.7 135.5 85.3 35.1 0
1400.5 1402.5 1398.5 1391.5 1381.4 1368.4 1352.3 1332.2 1310.2 1284.1
1256.9 1224.8 1190.7 1155.5 1116.4 1076.2 1033.1 989.9 943.7 893.5
844.3 794.1 740.9 687.7 632.5 576.3 518 461.8 402.6 349.4
292.2 237.9 181.7 129.5 81.3 34.1 0
1400.5 1403.5 1399.5 1393.5 1383.4 1369.4 1353.3 1332.2 1310.2 1285.1
1255.9 1225.8 1189.7 1153.5 1115.4 1074.2 1032.1 989.9 941.7 894.5
843.3 791.1 736.9 685.7 629.5 572.3 516 459.8 402.6 343.4
288.1 233.9 178.7 130.5 80.3 34.1 0
